Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Lightweight polyethylene-lined rubber blend hose that is the ideal choice for handling paint and paint-related products in a variety of applications.
Unit of Measure

Construction

Construction

N/A
  • Tube - Co-extruded blue LLDPE/rubber blend.
  • Static wire - Embedded copper wire for static conductivity (Caution: This product is designed to dissipate static electricity when the metal wire is properly grounded through the fitting or by other means.)
  • Reinforcement - High tensile strength yarn.
  • Cover - Black rubber blend compound; Branded "Paint Fluid".

Features

Features

N/A
  • Excellent resistance to paint fluids, lacquers and solvents...see chemical resistance chart, referring to both core and cover materials.
  • Excellent flexibility.
  • Lightweight.
  • Silicone-free.
  • One-piece lengths.
  • Compatible with popular spray fittings, such as Binks and DeVilbiss.
  • Excellent cold weather properties.
  • Static conductivity.
  • RoHS(16) compliant.
  • Phthalate Free!

Applications

Application

N/A
  • Lower pressure transfer of enamels, lacquers and other finishes.
  • Robotic paint spraying equipment.
  • Manual paint spraying.
  • Spraying of automobile “rustproofing” fluids.
  • Low temperature transfer of chemicals.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 125 ºF52 ºC

Nominal Specifications

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.875 in22.2 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 175 psi

Max. Working Pressure at 122ºF (50ºC)

N/A 85 psi

Standard Lengths

N/A 100 ft

Approx. Weight. Per Pkg.

N/A 18 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A A4143S

Color

N/A Black

Packaging

N/A Coils

Type

N/A Paint Fluid Transfer Hose with Static Wire

Style

N/A Paint Fluid Transfer Hose with Static Wire

Warning

Warning

N/A Immersion of the hose in solvents for an extended period of time is not recommended due to potential swelling of the hose jacket.

Note

Note

N/A Use of hydraulic or reusable-type fittings are not recommended for coupling Kuri Tec® hose products. Hose claims involving use of these fittings will be disallowed.

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.