Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 3/8-19

C Cut-Off Factor

N/A 26.0 mm

Hex Dia. CH1

N/A 19 mm

Weight

N/A 0.17 lb

Specifications

Type

N/A Hydaulic Nipples

Brand

N/A Alfagomma®

Thread Type_OEM

N/A NPTF

End Type

N/A NPTF Male

Connection Type

N/A Male

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, Hex Dia. CH1 - values are Preliminary Data, Weight - values are Preliminary Data