Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Easy-handling, textile-reinforced construction for use on trailer mounted line pumps where longer hose lengths are required
  • Larger sizes used on concrete boom pumps
  • Replacement hose for wire-reinforced concrete hose where lightweight and ease of handling are warranted

Construction

Tube

N/A Black conductive NR - abrasion resistant

Reinforcement

N/A High tensile textile cords

Cover

N/A Black conductive SBR/NR blend - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 1275 PSI

Service Temperature

Service Temperature [Min]

N/A -22 ºF-30 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 74S 85 BAR (1275 PSI) W. P. HEAVY DUTY CONCRETE PUMPING (in yellow layline with black letters)

Features and Advantages

Features and Advantages

N/A
  • Heavy Duty Construction – Durable, thick walled construction, resists kinking, elongation and vibration during operation. All sizes rated to working pressure of 1275 PSI with 2:1 safety factor.
  • Textile Yarn Reinforcement – Operator friendly, lighter weight versus wire reinforced hoses for easier handling while still providing extended service life in heavy-duty applications.
  • Abrasion Resistant Tube and Cover – The NR (natural rubber) tube resists the wear caused by the flow of abrasive concrete. The SBR/NR blend cover resists the wear caused by dragging over rough surfaces, as well as environmental (UV/ozone) damage.
  • Cold Flex Materials – Hose remains flexible in sub-zero temperatures.

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.80 in71 mm

Walll Thickness

N/A 10 mm

Max. Working Pressure

N/A 1275 psi

Min. Bending Radius

N/A 10 in

Standard Length

N/A 100 ft

Weight

N/A 1.45 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Material Transfer, Cement, Concrete Hoses

Color

N/A Black

Series

N/A T74SAA

Coupling Suggestions

Coupling Suggestions

N/A CHC-CA Series "California Style" couplings or CHC-US Series "Victaulic Style" couplings (see page 247 in the KOA Couplings and Accessories catalog or visit https://KOA.link/CHC)

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog