Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Cement industry (lime, stone and other slurries)
  • Mining industry (crushed/ground ore, washed coal and waste products)
  • Rock quarries (crushed/ground ore, sand and river stone)
  • Vacuum trucks (heavy-duty replacement hose for sewer and waste suction vehicles)

Construction

Tube

N/A Black conductive NR-abrasion resistance 50 mm3

Reinforcement

N/A High tensile textile cords with embedded steel helical wire

Cover

N/A Corrugated black conductive CR-abrasion, ozone, seawater and hydrocarbon resistant

Service Temperature Range

Service Temperature [Min]

N/A -30 ºC-22 ºF

Service Temperature [Max]

N/A 176 ºC80 ºF

Branding

Branding

N/A ALFAGOMMA ITALY 719 10 bar (150 psi) BULK MATERIAL HANDLING S&D Ω (in orange letters)

 


 

Features and Advantages

Features and Advantages

N/A
  • Abrasive Resistant Tube – Thick, highly abrasion resistant natural rubber (NR) tube. Designed to handle highly abrasive materials such as coal, sand and stone.
  • Heavy Duty Construction – High tensile cords with embedded steel wire helix designed for applications where the hose will be subject to abuse. Its chloroprene cover resists weathering, ozone, hydrocarbons and seawater.
  • Corrugated Outer Cover – Corrugated outer cover provides additional flexibility versus smooth cover hoses.
  • Conductive Materials – Conductive tube and cover materials dissipate static in potentially explosive environments.
  • Compatible Couplings – Alfamuff couplings specially designed for use with the T719AA abrasive slurry hose.

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 5.24 in133 mm

Tube Thickness

N/A 0.315 in8 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bend Radius at 68ºF

N/A 20 in

Standard Length

N/A 100 ft

Weight

N/A 5.25 lbs/ft

Specifications

Type

N/A Hose (Discharge, Suction Hoses)

Brand

N/A Kuriyama

Color

N/A Black

Series

N/A T719AA

Note

Note

N/A

Also available in 2 1/2" and 5" sizes upon request subject to minimum order quantities and lead times. Contact Kuriyama for more information.

* Alfamuff series of field replaceable fixed flange – muff couplings.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog