Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

Features and Advantages

Features and Advantages

N/A
  • Extra Thick Abrasion Resistant Polyurethane Liner - Designed for dry applications where severe abrasion is a factor. Provides for longer hose life and lower operating costs versus rubber or PVC hoses.
  • Charge Reducing Cover - Specially formulated to help prevent the build-up of static electricity for added safety and to help keep material flowing smoothly.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Convoluted Outer Cover - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces. Easy-to-handle.
  • Oil Resistant Polyurethane Liner - Resists most animal and petroleum based oils.

General Applications

General Applications

N/A
  • Agricultural dry fertilizer
  • Air seeder lines
  • Dust control
  • Material handling - medium duty
  • Wand hose

Construction

Construction

N/A PVC cover with ester polyurethane (TPU) liner and rigid PVC helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

ID

N/A 3 in76.2 mm

OD

N/A 3.54 in89.8 mm

Working Pressure at 68ºF

N/A 20 psi

Working Pressure at 104ºF

N/A 8 psi

Vacuum Rating at 68ºF

N/A 18 inHg

Vacuum Rating at 104ºF

N/A 11 inHg

Min. Bending Radius at 68ºF

N/A 4.00 in

Standard Length

N/A 60 ft

Weight

N/A 0.67 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Standard Duty Polyurethane Lined Material Handling Hose

Style

N/A Abrasion Resistant Polyurethane Liner

Series

N/A UREVAC-2

Color

N/A Transparent

Performance

N/A Static Dissipative Cover

Material

N/A PVC

Reinforcement Material

N/A Rigid PVC Helix

Cover Material

N/A Flexible PVC

Inside Tube Material

N/A Polyurethane

Industry Standards/Certifications

N/A EU 2002/95/EC

Caution

Caution

N/A Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge.

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.