Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Size Range

N/A 1 1/4 to 2 in

Weight Each

N/A 0.020 lb

Standard Carton

N/A 10

Package Type

N/A Each

Type

N/A Hose Gasket

Material

N/A Rubber

Note

Note

N/A Sold in standard carton quantity only.