Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yellow seamless thermoplastic tube, single or double high tensile synthetic fiber braid reinforcement and abrasion resistant slick black polyurethane cover.

Made in The USA.
Unit of Measure

General Applications

General Applications

N/A
  • Jetting/Lateral Line - used for jetting equipment. Applications for commercial, industrial and residential.
  • Tight Pipe Bends - Slick, Slither® cover affords an easier handling hose to get the job done.

Construction

Inner Tube

N/A Yellow seamless thermoplastic tube.

Reinforcement

N/A High Tensile One or Two Synthetic Fiber Braids.

Cover

N/A Abrasion Resistant Polyurethane. (Standard)

Features and Advantages

Features and Advantages

N/A
  • Materials - Constructed to provide rugged and reliable service under the most severe and demanding conditions.
  • Yellow Color Tube - Assures the user that they are using a WASTEC designated Piranha® Hose Product.
  • Seamless Thermoplastic Tube - Provides maximum resistance to hydrolysis.
  • High Tensile One or Two Synthetic Fiber Braids - Contributes to low volumetric expansion and eliminates loss of strength from moisture absorption.
  • Abrasion Resistant Polyurethane - Polyurethane cover provides exceptional cut, abrasion and fungus resistance.
  • Slither® Cover - Cover is ultra slippery; allows hose to maneuver around and through difficult sewer bends.
  • End Fittings - Hoses are assembled Male X Male NPT threads as a standard, but other thread configurations are available.
  • Slither® - Polyurethane low coefficient of friction. (Optional)
  • Pressure Testing - All Piranha Sewer Hoses are 100% pressure tested.

Lengths

Lengths

N/A
  • Standard Lengths - Continually leading to create, establish and stock industry standard lengths.
  • Custom Lengths - Available and made to order.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 150 ºF66 ºC

Nominal Specifications

ID

N/A 1/2 in12.7 mm

OD

N/A 0.87 in22.1 mm

Max. Operating Pressure

N/A 4000 psi275.8 bar

Min. Burst Pressure

N/A 12000 psi827.4 bar

Min. Bend Radius

N/A 3.00 in76.2 mm

Weight

N/A 0.20 lbs/ft

Specifications

Brand

N/A Piranha®

Size Code

N/A 08

Series

N/A SLSHBK

Type

N/A Jetting/Lateral Line Hose

Hose Cover Color

N/A Black

Material

N/A Yellow Thermoplastic Tube/Polyether-Urethane Cover

Style

N/A Braided

Performance

N/A High Tensile