Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
Unit of Measure

Specifications

Brand

N/A Piranha®

Size Code

N/A 02

Hose ID

N/A 1/8 in

Male NPTF Nom. Thread Size

N/A 1/8-27

Working Press. (Max.)

N/A 4000 psi

Assembled Length

N/A 150 ft

Wt. Per Pkg.

N/A 6 lb

Type

N/A "Ready-to-Go" Stock Length Hose Assembly

Hose Cover Color

N/A Green

End Type

N/A Male NPTF