Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Construction
  • Fertilizers
  • Irrigation lines
  • Lasso acid solutions
  • Suction and discharge
  • Non-corrosive liquids

Construction

Tube

N/A Black EPDM.

Reinforcement

N/A Spiraled high tensile textile cords with flexible steel helix wire.

Cover

N/A Black EPDM - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Min

N/A -40 ºF-40 ºC

Service Temperature Max

N/A 212 ºF100 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY – 202 EVOLUTION 10 BAR (150 PSI) GENERAL PURPOSE EPDM (in green letters)

Nominal Specifications

ID

N/A 1 1/4 in32 mm

OD

N/A 1.69 in43 mm

Max. Working Pressure

N/A 10 bar150 psi

Vacuum HG

N/A 30 inHg

Min. Bending Radius at 68°F

N/A 2 1/2 in

Standard Length

N/A 100 ft

Weight

N/A 0.58 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T202AA

Type

N/A Water Suction Industrial Rubber Hose

Style

N/A EPDM General Purpose Hose

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog