Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Designed for heavy duty applications
  • Fuel and oil suction and discharge for up to 50% aromatic content
  • Suitable for diesel fuels and oils

Construction

Tube

N/A Black conductive NBR

Reinforcement

N/A High tensile textile cords with steel helix wire and static wire

Cover

N/A Black conductive CR - abrasion, ozone, hydrocarbon, and UV resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA – ITALY 620 – 20 BAR (300 PSI) PETROLEUM – S & D Ω (in red letters)

Nominal Specifications

ID

N/A 6 in152 mm

OD

N/A 6.69 in170 mm

Max. Working Pressure

N/A 300 psi

Vacuum Rating

N/A 24 inHg

Min. Bending Radius at 68°F

N/A 24 in

Standard Length

N/A 20 ft

Weight

N/A 5.60 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T620AA

Type

N/A Petroleum, Fuel Hoses

Style

N/A Black Fuel & Oil Suction & Delivery Hose

Color

N/A Black

Performance

N/A 300 PSI Fuel & Oil Suction

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, combination nipples attached with bands or internally expanded brass couplings with gasket seal attached with ferrules.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog