Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • For suction and discharge applications in truck and tank car transfer of gasoline, oil and other petroleum-based products with up to 50% aromatic content
  • Can handle glycols
  • Where extreme flexibility is needed in low temperature

Construction

Tube

N/A Black conductive NBR

Reinforcement

N/A High tensile textile cords with flexible steel helix wire

Cover

N/A Blue CR corrugated - abrasion, ozone and hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 150 PSI

Service Temperature Range

Service Temperature Range [Min]

N/A -65 ºF-54 ºC

Service Temperature Range [Max]

N/A 180 ºF82 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY ITALY 606 - 10 BAR (150 PSI) PETROLEUM - S & D Arctic (in yellow letters on blue layline)

Nominal Specifications

ID

N/A 3 in76 mm

OD

N/A 3.54 in90 mm

Max. Working Pressure

N/A 150 psi

Vacuum HG

N/A 30 inHg

Min. Bending Radius at 68ºF

N/A 4 1/2 in

Standard Length

N/A 100 ft

Weight

N/A 1.84 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T606AE300

Type

N/A Petroleum, Fuel Hoses

Style

N/A 150 PSI Corrugated Petroleum S & D - Arctic Hose

Color

N/A Blue

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, combination nipples attached with bands or internally expanded brass couplings with gasket seal attached with ferrules.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog