Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Specifications
|
Nominal Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A 3/16" black static conducting NR - compounded to resist cutting by abrasive materials |
Reinforcement |
N/A Spiraled high tensile textile cords |
Cover |
N/A Black conductive SBR/NR blend - abrasion and ozone resistant |
Service Temperature Range
Service Temperature Range [Min] |
N/A -22 ºF-30 ºC |
Service Temperature Range [Max] |
N/A 176 ºF80 ºC |
Branding
Branding |
N/A ALFAGOMMA - ITALY 760 5 BAR (75 PSI) BULK MATERIAL DELIVERY (in white letters) |
Specifications
Series |
N/A T760AA |
Type |
N/A Material Handling Industrial Rubber Hose |
Style |
N/A Light Weight Dry Powder Delivery Hose |
Color |
N/A Black |
Cover Material |
N/A Black, SBR/NR |
Brand |
N/A Alfagomma® |
Nominal Specifications
ID |
N/A 6 in152 mm |
OD |
N/A 6.61 in168 mm |
Max. Working Pressure |
N/A 5 bar75 psi |
Standard Length |
N/A 100 ft |
Weight |
N/A 2.30 lbs/ft |



