Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Branding
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A 1/4" black static conducting NR - compounded to resist cutting by abrasive materials |
Reinforcement |
N/A Spiraled high tensile textile cords |
Cover |
N/A Black conductive SBR/NR blend - abrasion and ozone resistant |
Branding
Branding |
N/A ALFAGOMMA - ITALY 763 5 BAR (75 PSI) BULK MATERIAL DELIVERY (in green letters) |
Service Temperature Range
Service Temperature Range [Min] |
N/A -22 ºF-30 ºC |
Service Temperature Range [Max] |
N/A 176 ºF80 ºC |
Nominal Specifications
ID |
N/A 5 in127 mm |
OD |
N/A 5.71 in145 mm |
Max. Working Pressure |
N/A 5 bar75 psi |
Standard Length |
N/A 100 ft |
Weight |
N/A 2.60 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Type |
N/A Material Handling Industrial Rubber Hose |
Style |
N/A Heavy Weight Dry Powder Delivery Hose |
Series |
N/A T763AA |
Color |
N/A Black |



