Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Double wrapped for secure holding ability.
  • A bolt free design provides for a professional low profile hose assembly.
  • Compatible with most pneumatic or hand operated tools.
  • Clamps are sold only by the box.
MATERIAL SPECIFICATIONS
  • Galvanized carbon steel.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Double wrapped for secure holding ability.
  • A bolt free design provides for a professional low profile hose assembly.
  • Compatible with most pneumatic or hand operated tools.
  • Clamps are sold only by the box.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Galvanized carbon steel.

Specifications

Brand

N/A Kuriyama

Clamp ID Size

N/A 3 in

Pieces Per Box

N/A 50

Band Width

N/A 5/8 in

Thickness

N/A 0.025 in

Weight Carton

N/A 7.70 lb

Standard Carton

N/A 1

Type

N/A Center Punch Clamp

Material

N/A Galvanized Carbon Steel