Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 3/4-14 |
C Cut-Off Factor |
N/A 27.1 mm |
Hex Dia. CH1 |
N/A 30 mm |
Hex Dia. CH2 |
N/A 36 mm |
Weight |
N/A 0.41 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A JIS Type F |
Seat Angle |
N/A 30 º |



