Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Radiator hose

Construction

Tube

N/A Black EPDM

Reinforcement

N/A Two ply, high tensile textile cords - 2 ply all sizes. Not for vaccuum

Cover

N/A Black EPDM - heat, abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 5 Bar (75 PSI)

Service Temperature Range

Service Temperature Range Min

N/A -40 ºF-40 ºC

Service Temperature Range Max

N/A 248 ºF120 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY - 352 RADIATOR - DIN 73411 - dia mm / in. SAE 20R1-D2 (in yellow letters)

Nominal Specifications

ID

N/A 1/2 in13 mm

OD

N/A 0.83 in21 mm

Max. Working Pressure

N/A 5 bar75 psi

Standard Length

N/A 12 1/2 foot coils

Weight

N/A 0.19 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Radiator Hose

Material

N/A EPDM

Color

N/A Black

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog