Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Purpose Union With "O" Ring Seal in Male Sub for Improved Sealing
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Applications include oil, gas, air, and water
  • Unions conform to NACE, ISO and DNV standards
  • Color coded for easy identification
  • CWP (Cold Working Pressure) is the maximum pressure at 70 ºF (+21 ºC)
  • Unions are completely interchangeable with competitors of like products

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM Grade 65-45-12
  • ASTM A-105
  • ASTM A29
  • NPT threads conform to ASME B1.20.1
  • Elastomer seals are BUNA-N

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

CWP Rating at 70oF

N/A 2000 psi

Weight Each

N/A 11.80 lb

Standard Carton

N/A 5

Package Type

N/A Each

Type

N/A Threaded

Seal

N/A "O" ring

Medium

N/A Gas, oil, water, air