Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in medium to high-pressure applications using steam, air, and fluids.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Used in conjunction with interlocking bolt clamps.
  • Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
MATERIAL SPECIFICATIONS
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.
MAXIMUM SERVICE TEMPERATURE
  • +450°F (+232°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A ul>
  • Designed for use in medium to high-pressure applications using steam, air, and fluids.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Used in conjunction with interlocking bolt clamps.
  • Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
  • Material Specifications

    MATERIAL SPECIFICATIONS

    N/A
    • Ductile iron plated.
    • ASTM A536, Grade 65/45/12.

    Maximum Service Temperature

    MAXIMUM SERVICE TEMPERATURE

    N/A 232 ºC450 ºF

    Specifications

    Size

    N/A 1 1/4 in

    Water

    N/A 600 psi

    Steam

    N/A 250 psi

    Air

    N/A 400 psi

    Weight Each

    N/A 1.52 lb

    Standard Carton

    N/A 40

    Type

    N/A Wing Nut

    Brand

    N/A Kuriyama

    Thread

    N/A NPS