Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use with ground joint couplings.
  • Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
  • Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.
MATERIAL SPECIFICATIONS
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.
MAXIMUM SERVICE TEMPERATURE
  • +450°F (+232°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use with ground joint couplings.
  • Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
  • Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.

Maximum Service Temperature

MAXIMUM SERVICE TEMPERATURE

N/A 450 ºF232 ºC

Specifications

Brand

N/A Kuriyama

Hose ID Size

N/A 3 in

Clamp Size Range

N/A 3 13/16 to 4 1/16 in

Weight Each

N/A 7.89 lb

Maximum Torque

N/A 150 ft·lb

Standard Carton

N/A 5

Type

N/A Hose Clamp - 4 Bolt Type