Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A For Quick-Acting Couplings

Features and Advantages

FEATURES AND ADVANTAGES

N/A For Camlocks

Temperature Range

Service Temperature Min

N/A -28 ºC-20 ºF

Service Temperature Max

N/A 240 ºC400 ºF

Specifications

Brand

N/A Kuriyama

Size

N/A 1 in

Weight Each

N/A 0.010 lb

Standard Carton

N/A 10

Type

N/A Replacement Gasket

Material

N/A Viton®

Note

Note

N/A Sold in standard carton quantity only. Viton® is a registered trademark of The Chemours Company FC, LLC.