Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

Applications

N/A For Hammer Unions

Specifications

Brand

N/A Kuriyama

Type

N/A Seal Ring

Style

N/A Lip

Size

N/A 2 in

Weight Each

N/A 0.100 lb

Standard Carton

N/A 1

Material

N/A Elastomer