Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

One-wire braid hydraulic hose - TR5

TR5 - One-wire braid-reinforced

Meets or exceeds SAE 100 R5
SAE J1402 DOT All FM VSS 106
Unit of Measure

General Applications

General Applications

N/A Medium pressure service hydraulic petroleumbased oil line in impulse applications; lube oil, diesel fuel lines and oil for Bio-diesel; applications such as air brakes, power steering, turbocharger oil supplies, tilt cab cylinders, transmission coolant, engine coolant and filtration lines. Meets or exceeds requirements of SAE 100 R5 for traditional hydraulic applications.

Construction

Tube

N/A Oil-resistant synthetic rubber.

Reinforcement

N/A One high tensile steel braid.

Cover

N/A Polyester Textile Braid.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -40 ºC-40 ºF

Constant Operation Temperature [Max]

N/A 100 ºC212 ºF

Air Maximum Temperature

N/A 70 ºC160 ºF

Branding

Branding

N/A ALFAGOMMA® FLEXOR 5 ID …WP …Mpa (…PSI) SAE 100 R5

Nominal Specifications

Series

N/A TR5

Size Code

N/A 10

ID

N/A 1/2 in12.7 mm

OD

N/A 0.92 in23.4 mm

Max. Working Pressure

N/A 1750 psi

Min. Bend Radius

N/A 5.5 in149.7 mm

Weight

N/A 0.38 lbs/ft

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AFX-08

Coupling Recommendations Two-Piece Insert Non-Skive

N/A A-08XX

Specifications

Brand

N/A Alfagomma®

Type

N/A Wire Braid Hydraulic Hose

Style

N/A One-Wire Braid

Industry Standards/Certifications

N/A SAE 100 R5, SAE J1402

Note

Note

N/A Hose cover does not need to be removed before attaching couplings.

DOT Type AII approved and branded.

Hoses supplied on reels.

Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.