Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double wire braid hydraulic hose on easy-to-handle reels - TR2MT - MINETUFF

TR2MT - Double wire braid

Meets or exceeds SAE 100 R2AT
ISO 1436-1 - SAE 100 R2AT/R2S
EN 853 2SN MSHA IC-152/16 approved flame resistant
Unit of Measure

General Applications

General Applications

N/A Medium pressure service with high temperature petroleum-based hydraulic fluids, hot oil, grease, lubricants and crude oils, air and water. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked.

Construction

Tube

N/A Seamless Synthetic Rubber, Black… Oil-resistant.

Reinforcement

N/A High Tensile Steel Wire Braid.

Cover

N/A Synthetic Rubber, Black… Weather, Oil, Fuel, Ozone and Abrasion-resistant.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -40 ºC-40 ºF

Constant Operation Temperature [Max]

N/A 100 ºC212 ºF

Air Maximum Temperature

N/A 70 ºC160 ºF

Branding

Branding

N/A ALFAGOMMA® FLEXOR 2SN ID …WP …MPa (…PSI) - SAE 100R2AT - EN 853 2SN DN …MSHA IC-152/16 - Q/YR

Nominal Specifications

Series

N/A TR2MT

Size Code

N/A 04

ID

N/A 1/4 in6 mm

OD

N/A 0.57 in14.5 mm

Max. Working Pressure

N/A 5800 psi

Min. Bend. Radius

N/A 4.0 in100.0 mm

Weight

N/A 0.22 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF2

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Style

N/A Double Wire Braid

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.