Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 08

F Thread Size (in. TPI)

N/A 13/16-16

C Cut-Off Factor

N/A 34.8 mm

D Drop

N/A 42.0 mm

CH2

N/A 24 mm

Weight Per Each

N/A 0.38 lb

Type

N/A 90º ORFS Female - ISO 12151-1

Connection Type

N/A Female

End Type B

N/A ORFS Female

Bend Angle

N/A 90 º

Thread Type

N/A ORFS

Industry Standards/Certifications

N/A ISO 12151-1