Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 11/16-16

C Cut-Off Factor

N/A 41.8 mm

D Drop

N/A 38.0 mm

CH2

N/A 22 mm

Weight Per Each

N/A 0.25 lb

Type

N/A 90º ORFS Female - ISO 12151-1

Connection Type

N/A Female

End Type B

N/A ORFS Female

Bend Angle

N/A 90 º

Thread Type

N/A ORFS

Industry Standards/Certifications

N/A ISO 12151-1