Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1-11 1/2 |
C Cut-Off Factor |
N/A 44.9 mm |
CH2 |
N/A 38 mm |
Weight Per Each |
N/A 1.01 lb |
Type |
N/A NPTF Female Rigid |
Connection Type |
N/A Female |
Nut Type |
N/A Solid |
Style |
N/A Rigid |



