Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 3/4-14 |
C Cut-Off Factor |
N/A 38.1 mm |
CH2 |
N/A 32 mm |
Weight Per Each |
N/A 0.58 lb |
Type |
N/A NPTF Female Rigid |
Connection Type |
N/A Female |
Nut Type |
N/A Solid |
Style |
N/A Rigid |



