Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 24 |
Hose ID Size |
N/A 1 1/2 in38.1 mm |
F Thread Dash Size |
N/A 52 |
F Thread Size (mm x TP mm) |
N/A M52x2 |
Tube OD |
N/A 42 mm |
C Cut-Off Factor |
N/A 42.0 mm |
CH1 |
N/A 55 mm |
Weight Per Each |
N/A 3.05 lb |
Industry Standards/Certifications |
N/A DIN 3853 |
Type |
N/A Metric Male 24º Seat DIN 3853 - Light |
Connection Type |
N/A Male |
Seat Angle |
N/A 24 º |



