Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 26 |
F Thread Size (mm x TP mm) |
N/A M26x1.5 |
Tube OD |
N/A 18 mm |
C Cut-Off Factor |
N/A 27.1 mm |
CH1 |
N/A 27 mm |
Weight Per Each |
N/A 0.37 lb |
Industry Standards/Certifications |
N/A DIN 3853 |
Type |
N/A Metric Male 24º Seat DIN 3853 - Light |
Connection Type |
N/A Male |
Seat Angle |
N/A 24 º |



