Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 36 |
F Thread Size (mm) x TP (mm) |
N/A M36x2 |
Tube OD |
N/A 28 mm |
C Cut-Off Factor |
N/A 34.4 mm |
CH2 |
N/A 36 mm |
Weight Per Each |
N/A 0.96 lb |
Industry Standards/Certifications |
N/A DIN 3865 |
Type |
N/A Metric Swivel Female O-Ring 24º Seat DIN 3865 - Light |
Connection Type |
N/A Female |
Style |
N/A Swivel |
Seat Angle |
N/A 24 º |



