Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

F Thread Dash Size

N/A 45

F Thread Size (mm) x TP (mm)

N/A M45x2

Tube OD

N/A 35 mm

C Cut-Off Factor

N/A 90.5 mm

D Drop

N/A 89.0 mm

CH2

N/A 50 mm

Weight Per Each

N/A 2.04 lb

Type

N/A 90º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Light

Connection Type

N/A Female

End Type B

N/A Metric O-Ring Female Swivel 24º

Angle

N/A 90 º

Seat Angle

N/A 24 º

Industry Standards/Certifications

N/A DIN 3865