Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 14 |
F Thread Size (in. TPI) |
N/A 1 3/16-12 |
C Cut - Off Factor |
N/A 26.8 mm |
CH1 |
N/A 27 mm |
CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.68 lb |
Type |
N/A JIC Female Swivel 37º Seat Dual Hex |
Connection Type |
N/A Female |
Style |
N/A Swivel |
Seat Angle |
N/A 37 º |



