Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 9/16-18 |
C Cut - Off Factor |
N/A 23.1 mm |
CH1 |
N/A 19 mm |
CH2 |
N/A 19 mm |
Weight Per Each |
N/A 0.34 lb |
Type |
N/A JIC Female Swivel 37º Seat Dual Hex |
Connection Type |
N/A Female |
Style |
N/A Swivel |
Seat Angle |
N/A 37 º |



