Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 20 |
Hose ID Size |
N/A 1 1/4 in31.8 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 1 7/8-12 |
C Cut-Off Factor |
N/A 87.3 mm |
D Drop |
N/A 82.0 mm |
CH2 |
N/A 55 mm |
Weight Per Each |
N/A 2.64 lb |
Type |
N/A 90º JIC Female Swivel 37º Seat |
Connection Type |
N/A Female |
End Type B |
N/A JIC Female Swivel 37º |
Angle |
N/A 90 º |
Seat Angle |
N/A 37 º |
Thread Type |
N/A JIC |



