Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 1/2-14 |
C Cut-Off Factor |
N/A 31.3 mm |
CH1 |
N/A 27 mm |
Weight Per Each |
N/A 0.29 lb |
Type |
N/A BSP Male Parallel 60º Seat |
Connection Type |
N/A Male |
Thread Type |
N/A BSP |
Seat Angle |
N/A 60 º |



