Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in suction hose applications to protect the pump from clogging.
  • "Easy Grip" handle pin design allows for easy assembly.
  • Aluminum material to help with rust and corrosion.
  • NPT threads to allow for connection with an AL-D camlock. Strainer threads into the female NPT portion of the camlock.
MATERIAL SPECIFICATIONS
  • ASTM B85 grade 383.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in suction hose applications to protect the pump from clogging.
  • "Easy Grip" handle pin design allows for easy assembly.
  • Aluminum material to help with rust and corrosion.
  • NPT threads to allow for connection with an AL-D camlock. Strainer threads into the female NPT portion of the camlock.

Material Specifications

MATERIAL SPECIFICATIONS

N/A ASTM B85 grade 383

Specifications

Brand

N/A Kuriyama

Size

N/A 4 in

Hole Size

N/A 0.25 in

Weight Each

N/A 0.132 lb

Standard Carton

N/A 75

Package Type

N/A Each

Thread Type

N/A Female NPT

Type

N/A Plate Strainer

Material

N/A Aluminum