Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For use with CHC-VS series
  • Safety pin prevents accidental couplings. opening.
  • User-friendly ergonomic handles.
  • Gasket included.
MATERIAL SPECIFICATIONS
  • Durable steel construction.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • For use with CHC-VS series
  • Safety pin prevents accidental couplings. opening.
  • User-friendly ergonomic handles.
  • Gasket included.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Durable steel construction.

Specifications

Size

N/A 2 in

Working Pressure

N/A 1232 psi

Weight Each

N/A 3.30 lb

Type

N/A Concrete Hose Clamps

Series

N/A CCFLVC

Brand

N/A Alfagomma®