Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
GENERAL APPLICATIONS |
N/A Hot air transfer between the air compressor and dry bulk tank on bulk material carriers. |
Construction
Tube |
N/A White EPDM - Heat-Resistant. Meets FDA Requirements. |
Reinforcement |
N/A Spiraled high tensile textile cords with flexible steel helix wire |
Cover |
N/A Blue EPDM - Heat, Abrasion and Ozone Resistant |
Service Temperature Range
Service Temperature Min |
N/A -40 ºF-40 ºC |
Service Temperature Max |
N/A 356 ºF180 ºC |
Branding
Branding |
N/A ALFAGOMMA® - ITALY 903 10 BAR (150 PSI) - HOT AIR SERVICE - FDA (in White Letters) |
Nominal Specifications
ID |
N/A 4 in102 mm |
OD |
N/A 4.57 in116 mm |
Max. Working Pressure |
N/A 10 bar150 psi |
Vacuum Rating |
N/A 27 inHg |
Min. Bending Radius (at 68 ºF) |
N/A 12 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 2.26 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T903LE |
Type |
N/A Compressed Air Industrial Rubber Hose |
Material |
N/A EPDM |



