Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Hot air transfer between the air compressor and dry bulk tank on bulk material carriers.

Construction

Tube

N/A Black EPDM - Heat-Resistant

Reinforcement

N/A Spiraled high tensile textile cords with flexible steel helix wire.

Cover

N/A Black EPDM - Heat, Abrasion and Ozone Resistant.

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Min

N/A -40 ºF-40 ºC

Service Temperature Max

N/A 356 ºF180 ºC

Branding

Branding

N/A ALFAGOMMA® - ITALY 902 10 BAR (150 PSI) - HOT AIR SERVICE (in white letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.57 in116 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius at 68 ºF

N/A 12 in

Standard Length

N/A 100 ft

Weight

N/A 2.23 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T902AA400

Type

N/A Compressed Air Hose

Style

N/A High Quality Hot Air Blower Hose

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog