Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Size

N/A 1/2-27

C Cut - Off Factor

N/A 23.3 mm

Hex Dia. CH2

N/A 19 mm

Weight Per Each

N/A 0.07 lb

Type

N/A Female Grease Tap

End Type

N/A Female