Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 20

F Thread Size (in. TPI)

N/A 1 11/16-12

C Cut-Off Factor

N/A 82.6 mm

D Drop

N/A 78 mm

CH2

N/A 50 mm

Weight Per Each

N/A 1.69 lb

Type

N/A 90º ORFS Female Medium Drop

Angle

N/A 90 º