Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Dash Size

N/A 04

F Thread Size (in. TPI)

N/A 9/16-18

C Cut-Off Factor

N/A 32.8 mm

D Drop

N/A 46 mm

CH2

N/A 17 mm

Weight Per Each

N/A 0.18 lb

Type

N/A 90º ORFS Female Long Drop

Angle

N/A 90 º