Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Dash Size

N/A 04

F Thread Size (in. TPI)

N/A 9/16-18

C Cut-Off Factor

N/A 41.1 mm

D Drop

N/A 11.0 mm

CH2

N/A 17 mm

Weight Per Each

N/A 0.15 lb

Type

N/A 45º ORFS Female

Angle

N/A 45 º