Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Dash Size

N/A 12

F Thread Size (in. TPI)

N/A 3/4-14

C Cut-Off Factor

N/A 28.6 mm

CH1

N/A 27 mm

CH2

N/A 32 mm

Weight Per Each

N/A 0.63 lb

Type

N/A NPSM Female Coupling

Connection Type

N/A Female