Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 04 |
F Thread Size (in. TPI) |
N/A 1/4-18 |
C Cut-Off Factor |
N/A 17 mm |
D Drop |
N/A 39 mm |
CH1 |
N/A 17 mm |
Weight Per Each |
N/A 0.28 lb |
Type |
N/A 90º Compact NPTF Male Swivel 60º Seat |
Connection Type |
N/A Male |
Bend Angle |
N/A 90 º |
Seat Angle |
N/A 60 º |



