Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dia x Pitch |
N/A 36x2.0 |
Tube OD |
N/A 28 mm |
C Cut-Off Factor |
N/A 34.4 mm |
CH1 |
N/A 36 mm |
Weight Per Each |
N/A 0.66 lb |
Type |
N/A Metric Male 24º Seat - Light DIN 3853 |
Seat Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3853 |



