Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 05 |
Hose ID Size |
N/A 5/16 in7.9 mm |
F Thread Dia x Pitch |
N/A 18x1.5 |
Tube OD |
N/A 12 mm |
C Cut-Off Factor |
N/A 24.3 mm |
CH1 |
N/A 19 mm |
Weight Per Each |
N/A 0.15 lb |
Type |
N/A Metric Male 24º Seat - Light DIN 3853 |
Seat Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3853 |



