Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 3/8-19 |
C Cut-Off Factor |
N/A 21.8 mm |
CH1 |
N/A 19 mm |
CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.21 lb |
Type |
N/A JIS Female 30º Seat |
Connection Type |
N/A Female |
Seat Angle |
N/A 30 º |



