Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 04 |
F Thread Size (in. TPI) |
N/A 1/4-19 |
C Cut-Off Factor |
N/A 20.8 mm |
CH1 |
N/A 17 mm |
CH2 |
N/A 19 mm |
Weight Per Each |
N/A 0.16 lb |
Type |
N/A JIS Female 30º Seat |
Connection Type |
N/A Female |
Seat Angle |
N/A 30 º |



