Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 5/8-12 |
C Cut-Off Factor |
N/A 37.5 mm |
CH1 |
N/A 41 mm |
CH2 |
N/A 50 mm |
Weight Per Each |
N/A 1.05 lb |
Type |
N/A JIC Female 37º Seat Dual Hex |
Connection Type |
N/A Female |
Seat Angle |
N/A 37 º |



